New Products & Accessories from ROBOTIS
HNX430-C101 Set and HNX540-C101 Set
-Clamping horn, bolts, and a thrust washer designed for DYNAMIXEL X540/XH430/ and XM430 models
FPX330-H101 Set / FPX330-S101 Set / FPX330-S102 Set
-DYNAMIXEL X330 exclusive hinge frames and/or idler set
ALF-M101 Set
-Mounting plate enabling DYNAMIXEL to be mounted on the T-slot aluminum profile
DYNAMIXEL Communication Bridge
-Interface that converts signals between RS485 and TTL connections
Robot Cable XL-320 (Convertible) 130mm 10 pcs
-TTL communication 3P cable set exclusive for DYNAMIXEL XL-320 servos
DYNAMIXEL XD SERIES
-Newest addition to our DYNAMIXEL lineup with over twice the lifespan when compared with our XH motors! Extra durability!
DYNAMIXEL XC330 Series
-New compact and lightweight servo
-Upgraded version of the XL330 series
DYNAMIXEL XW Series
-Certified IP68 rating / waterproof actuator
-Designed for wet environments and underwater/outdoor applications
TurtleBot3 Burger RPi4 2GB & 4GB versions
TurtleBot3 Waffle Pi RPi4 2GB & 4GB versions
-New TurtleBot3 Burgers and Waffle Pi units with an upgraded SBC. Raspberry Pi 4 has significantly improved performance in CPU, RAM, and graphics. Both models are available in 2GB and 4GB.
Please visit our e-Shop to order now or contact us: america@robotis.com