Dynamixel servo motor communicate with other device via RS485

Issue:

Can dynamixel servo motor communicate with other device via RS485 ?
For example. Dynamixel-x can communicate with PLC via RS485 without going through U2D2.


DYNAMIXEL Servo:

XM430-W350-R

DYNAMIXEL servos can communicate directly with other devices over RS485.

However, DYNAMIXEL servos utilize half-duplex serial communications. If the device that you intend to communicate with only supports full-duplex RS485, then you’ll need a half-duplex conversion circuit. We have examples of our recommended circuit diagram for this available on our eManual.