DYNAMIXEL XW Series: Product Page/ Purchase Here
Features
DYNAMIXEL XW series are ROBOTIS’ first line of IP Level models, featuring a certified IP68 (1m, 24hr) rating and are designed for use in wet environments, underwater, and any outdoor applications where a sealed servo is necessary.
- XW series come with separate waterproof cable and extension cable.
-
6 Operating Modes (Torque Control, Velocity Control, Position Control, Extended Position Control, Current based Position Control, PWM Control)
-
Profile Control for Smooth Motion Planning
-
Improved Heat Sink Featuring an Aluminum Case
-
Easy and Simple Assembly Structure
-
Energy Saving (Reduced Current from 100mA to 40mA)
-
31% reduced volume compared to the MX-28