OpenRB-150 및 U2D2 PHB의 TTL포트 사용 최대 전류

@hyun

For possible high-power/current use of ROBOTIS actuators via DXL SHIELD (MKR type) or OpenRB-150 or U2D2 PHB, my own approach had been to keep the Power Circuit (12V at 10A - i.e., via VDD and GND pins) and the Control Circuit (5V and low current - via DATA+ and DATA- + GND) SEPARATE.

In the USA, I found this PS on Amazon:
https://www.amazon.com/SHNITPWR-100V-240V-Converter-Transformer-5-5x2-5mm/dp/B07PWZQ33N

More details of the approach and circuit design can be found at this post:

It is a simple solution for just disconnecting VDD line from Control Circuit’s connection to Power Circuit via those X3P TTL or RS-485 Robotis Cable Assemblies.

You are located in Korea, so may be ROBOTIS HQ in Seoul can sell you a few of these X3P TTL or RS-485 PCB hubs?

1 Like